Rubber axial seal for water pump

Axial seals made of rubber material provide the possibilities to reduce the number of components, the axial spaces, very easy assembly operation. The flexibility of the rubber gives the possibilities to use different geometry reducing space. The axial lip design is able to absorb misalignment and axial run out.

The rubber for this kind of application is low friction.