SKF Multilog On-line System IMx-W

The SKF Multilog On-line System IMx-W is the next generation of powerful, cost-effective solutions dedicated to wind turbine condition monitoring. It is a robust measurement unit designed for installation in wind farms on and off-shore.

Each SKF Multilog IMx-W is equipped with 16 analogue signal inputs. The dynamic signal inputs are configurable for a variety of sensors. Together with the SKF @ptitude Observer software, the SKF Multilog IMx-W provides a complete system for:
  • Early fault detection and prevention
  • Automatic advice for correcting existing or impending conditions
  • Advanced condition-based maintenance to improve reliability, availability and performance
SKF logo