SKF solutions for Continuous Casting

Linear motion components and systems

 

 

SKF Expertise

We supply, either complete actuators, or the screw/nut assemblies, for the following applications:

 

  • Tundish cars
  • Ladle turret
  • Variable geometry moulds
  • Rolling mills
  • Electro slag remelting
  • Steel degassing ovens

 

 

Tundish car applications

 

 

 


SKF solution

 

SKF supply different types of actuators: the actuators aside, developed for tundish cars, is based on roller screws.

It can raise 320 kN at a speed of 30 mm per second, with a stroke of 650 mm and maximum load on the 4 actuators raising the tundish weighing 1 000 kN. Their nominal life is 50 000 hours or 33 000 cycles.

Currently 25 steelworks, including plants in Russia, India, Canada and Brazil, rely on Transrol screws for their continuous casting operation. The actuators cope daily with extremely arduous operating conditions in situations where a breakdown would be unacceptable.

 

 

Planetary roller screws are suitable for the most demanding applications. The robust nut can withstand shock loads and the timing mechanism ensures reliability even in harsh environments.

 

 

 

 

 

The upper part                                                              Ladle actuator

 

 

 

Since 1974, over 800 planetary
roller screws have been delive-
red to 50 plants all over the
world.

 

Roller screws supplied by SKF for operation
in continuous steel casting

Total of over 3 500 screw-years of trouble-free operation.

 

 

 

 

 

Variable mould geometry

 

 

 

 

Two screws for the width variation

SRCZ 39 x 5R 785/1040 G5

 

 

References in variable geometry moulds

 

References

 

 

F.C.B.

Mould adjustable narrow side
SRCOZ 39 x 10R 754/1016 G5

Quantity: about 100 pieces

 

 

SMS SCHLOEMANN

Strip caster
Mould adjustable narrow side
SRCOZ 30 x 5R 200/350 G7

Quantity: 340 pieces

  • Strip caster, mould adjustable narrow side
  • SRCOZ 30 x 5R 200/350 G7
  • SRCOZ 39 x 5R 362/515 G5

Main Customers:

  • SMS Schloemann
  • Armco
  • Sollac
  • Davy McKee
  • Danieli

 

 

 

« Back