Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Valves

Mission and safety-critical

Valve
Prevalent across oil, gas and hydrocarbon processing facilities, valves provide essential flow, pressure, level control and process isolation capabilities. Many valves are mission and safety-critical, yet are exposed to corrosive conditions and process fluids that can cause failures from fouling, sticking, erosion and/or corrosion of internal working parts.

Keep them corrosion and failure-free

SKF products and services can help keep valves operational and safe in the most punishing conditions. SKF solutions range from robust bearings, seals and housings to periodic functional testing, including electronic control loop checks.

Solutions

SKF logo