Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

SKF Bearing Calculator

Facts
Language: English
Format: Android , iPad , iPhone , Web application
Product platform: Bearing, units and housings
SKF Bearing Calculator

The SKF Bearing Calculator is an easy-to-use tool for bearing selection and calculation. It is now available for both phones and tablets, so you can access it wherever you are. Find the app at the Apple AppStore or Google Play.

Bearing searches are available based on designation and key parameters such as dimension. Wizard-style application data input is easy to use, and the results are clearly presented. Several calculation programs are available.
Enter promo code
SKF logo