Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Temperature limits

The permissible operating temperature for ball bearing units is, depending on unit variant, mainly limited by:
  • the housing material
    • The permissible operating temperature for housings made of composite materials is –20 to +80 °C (–5 to +175 °F). Temperatures up to 100 °C (210 °F) can be tolerated for brief periods. Other housing materials do not limit the permissible operating temperature of the unit.
  • the PA66 cage (→ Cages)
  • the bearing seals and back seals
    • The permissible operating temperature for NBR seals is –40 to +100 °C (–40 to +210 °F). Temperatures up to 120 °C (250 °F) can be tolerated for brief periods.
      Typically, temperature peaks are at the seal lip.
  • the lubricant
When temperatures outside the permissible range are expected, contact the SKF application engineering service.
For high temperature applications with operating temperatures > 120 °C (250 °F) and ≤ 350 °C (660 °F), refer to Insert bearings and ball bearing units for high temperature applications.
SKF logo