Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Plain bearings

Spherical plain bearings and rod ends
Many applications require spherical bearings that are suitable for oscillating movements and that can accommodate misalignment. Rolling bearings only partly fulfil these requirements as they are generally designed for continuous rotation and can only accommodate limited misalignment. Therefore, SKF manufactures spherical plain bearings, rod ends and bushings to provide an economical solution to these challenges.
SKF bushings, thrust washers and strips

SKF manufactures spherical plain bearings, rod ends and bushings in various designs and with different sliding contact surface combinations. Each design and combination has characteristic properties which makes it particularly suitable for certain applications.

Products

SKF logo