Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

cookie_information_popup_text_2[68]

Dynamic motor analyzer accessories

The following accessories work with the EXP4000 dynamic motor analyzer:
  • SKF Dynamic Motor Link - EP1000 (fig 1): Safely and quickly connect to motor control centres via this port. Pricing available per quantity discounts.
  • 84-EXP3CT1000 (fig 2): 1,000 Amp CT (Current Transformer)
  • 84-EXP3CT150 (fig 3): 150 Amp CT
  • 84-EXP3CT10 (fig 4): 10 Amp CT
  • 84-EXP3CT3000 (fig 5): Cable CT 3,000A
  • 84-EP-C03 (fig 6): EP-2 umbilical cable (communications cable from EP to EXP4000)
  • 84-EXP4000V12/VOLTX: EXP voltage leads
  • 84-EXPLORERCP (fig 8): Clip package (three sets of different clips)
  • 84-EXP3CTX12: 12 ft. CT extension (no picture available)
  • 84-ARMCT7500: 7,000 Amp DC CT (no picture available)
SKF logo