Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Wear sleeves, SKF Speedi-Sleeve

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

99122

Dimensions
Shaft diameter range
d1min.29.794mm
d1max.29.921mm
Nominal dimensions
d1 29.845mm
D 35.56mm
 ±1.6mm
b 11.125mm
 ±0.8mm
b1 7.95mm
 ±0.8mm
Bmax.17.475mm
rmax.3.18mm

For additional information about the meaning and limitations of the product data, refer to Wear sleeves.

SKF logo