SKF issues its first green bond
2019 November 08, 08:30 CET
Gothenburg, 8 November 2019: SKFhas, as one of the first industrial companies, issued a green bond. The bond will raise EUR 300 million to fund eligible green projects in accordance with SKF’s recently launched Green Finance Framework.
SKF’s green bond has received much attention from investors and it was oversubscribed four times. The proceeds from the bond will finance green investments that reduce CO2 emissions and impact from SKF’s own operations and supply chain operations, as well as supporting customers to reduce their emissions. This will be done through capital investment in manufacturing, plant and property and R&D related to cleantech industries.
Niclas Rosenlew, Senior Vice President and CFO, says: “We are very pleased with the vast interest from investors from all over Europe for our green bond. This shows the capital market’s confidence in SKF’s financial strength.”
“Issuing a green bond is a further step to integrate sustainability to our financing operations. With the green bond we also diversify our investor base by reaching out to new investors and increase the transparency towards our stakeholders even further.”
The value of the green bond is EUR 300 million with a duration of ten years. Settlement day will be on 15 November 2019. The bond has a fixed rate and carries a coupon of0.875% annually. There are no financial covenants for the bond. The bond will be listed on the Luxembourg Stock Exchange (LuxSE) and it will also be displayed on the Luxembourg Green Exchange (LGX).
Read more about SKF’s Green Finance Framework and find detailed information on the bond and terms of the issuance athttps://investors.skf.com/en/green-finance-framework.
Fact box: SKF’s Green
Bond
Volume: EUR 300
million
Tenor: 10
years
Interest spread: MS+80
bps
Yield:
0.891%
Coupon:
0.875%
Price:
99.848%
Listing:Luxembourg Stock Exchange (LuxSE). The green bond will
also be displayed on the Luxembourg Green Exchange
(LGX).
Aktiebolaget SKF
(publ)
For further information,
please contact:
PRESS: Theo Kjellberg, Director, Press Relations
tel: 46 31 337 6576, mobile: 46 725-776576,
e-mail: theo.kjellberg@skf.com
INVESTOR RELATIONS: Patrik Stenberg,
Head of Investor Relations
Patrik Stenberg, 46 31-337 2104; 46 705-472 104;
patrik.stenberg@skf.com
SKF’s
mission is to be the undisputed leader in the bearing business. SKF
offers solutions around the rotating shaft, including bearings,
seals, lubrication, condition monitoring and maintenance services.
SKF is represented in more than 130 countries and has around 17,000
distributor locations worldwide. Annual sales in 2018 were SEK 85
713 million and the number of employees was 44,428. www.skf.com
® SKF is a registered trademark of the SKF
Group.
Download press kit
- Press release (PDF)(33.4 KB) preview