Roller bearing round flanged units, for inch shafts

Calculation

Start Bearing Calculator for this product

View 3D model

Please select the desired components to be included in the CAD model.

More

Please select the desired components to be included in the CAD model.

PrintExport as PDF

FYR 2 1/2-18

Dimensions
da 63.5mm
d2 101.6mm
A 65.088mm
A1 88.106mm
A3 23.813mm
A5 34.131mm
A6 23.813mm
B 85.725mm
a 3.175mm
J 171.45mm
L 206.375mm
N1 17.462mm
s 31.75mm
S 0.794mm
Calculation data
Basic dynamic load ratingC 148kN
Limiting speed  3800r/min
Mass
Mass bearing unit  6.12kg
Mounting information
Attachment bolt diameterG 15.875mm

For additional information about the meaning and limitations of the product data, refer to Inch roller bearing units, SYE, SYR, FYE and FYR series and Roller bearing units.

SKF logo