Chassis grease

SKF LGLS 2 is a chassis grease that has been developed to be used ideally via lubrication systems under medium to high ambient temperatures.
Its anhydrous calcium thickener, combined with a high base oil viscosity, offers excellent water resistance and stickiness to surfaces as well as very good anti-wear properties.
Its anhydrous calcium thickener, combined with a high base oil viscosity, offers excellent water resistance and stickiness to surfaces as well as very good anti-wear properties.
- Excellent pumpability at medium to high ambient temperatures
- Excellent water resistance and corrosion protection
- Excellent anti-wear properties
- Excellent adhesion to surfaces
Typical applications
- Construction equipment
-
Heavy duty off-road applications such as excavators, wheel loaders, etc
-
Forestry and agricultural equipment such as forwarders and harvesters
-
Collector trucks
- Joints
- Slow plain and rolling bearings
Available pack sizes | |
Packsize | Designation |
18 kg pail | LGLS 2/18 |
180 kg drum | LGLS 2/180 |
Technical data | |
Designation | LGLS 2/(pack size) |
DIN 51825 code | KP2K-20 |
NLGI consistency class | 2 |
Thickener | Anhydrous calcium |
Colour | Red |
Base oil type | Mineral oil & polymers |
Operating temperature range | –20 to +120 °C (–4 to +248 °F) |
Dropping point IP 396 | >140 °C (>284 °F) |
Base oil viscosity
40 °C, mm2/s 100 °C, mm2/s |
1 300 106 |
Penetration DIN ISO 2137
60 strokes, 10–1 mm |
265–295 |
Corrosion protection
SKF Emcor standard ISO 11007 SKF Emcor water wash out |
0-0 0-0 |
Water washout
ISO 11009, 1h/80 °C |
2% |
Flow pressure at –20 °C | <1 400 mbar |
EP performance
4–ball test, welding load DIN 51350/4 4–ball test, wear scar DIN 51350/5 @ 1 400N |
2 800 N <2 |